Refuse to Fuse

logo-refuse-to-fuse

Introducing the fastest and most economical way to join HDPE pipe.

Victaulic has developed a new joining method for high density polyethylene pipe (HDPE) that eliminates the need to fuse. Victaulic's REFUSE-TO-FUSE™ HDPE pipe joining technology saves time with no heating or cooling pipe ends & with no fusing equipment prep. Installs rain or shine. The first ever HDPE pipe couplings, fittings and connectors technology.

REFUSE-TO-FUSE™ VIDEO LIBRARY

Preguntas más frecuentes

SIMPLY BETTER THAN FUSING

Refuse-to-Fuse™ for HDPE Products

  • All Products
  • Unión de tuberías
  • Conexiones
  • Control de flujo
  • Herramientas
Refuse-to-Fuse™ Series 906 Knife Gate Valve for HDPE Pipe
  • Intended for use on fluid lines containing solids, slurry, and/or abrasive media
  • Designed with stainless steel retaining rings for plain end HDPE pipe (SDR 7 - 21)
  • All wear parts can be replaced in-line without removing the valve from the pipeline -Utilizes patented Installation-Ready™ technology
  • Disponible con accionamiento neumático, hidráulico y manual
  • Sizes from 3 - 8" IPS HDPE
  • Presiones de hasta 150 psi | 1035 kPa | 10 bar
Style 904 Refuse-to-Fuse Flange Adapter for HDPE-to-Flanged Pipe
  • Designed to provide a transition from plain end HDPE pipe (SDR 7 - SDR 21) to flanged piping system components
  • Sizes from 3 – 8” IPS HDPE to 3 – 8” IPS ANSI Class 150 Flange
  • La presión nominal cumple o excede las capacidades de rendimiento de la tubería
Style 905 Refuse-to-Fuse™ Coupling for HDPE
  • Designed for plain end HDPE pipe (SDR 7 - SDR 21)
  • Sizes from 2 - 8" IPS and 63 - 225 mm ISO
  • La presión nominal cumple o excede las capacidades de rendimiento de la tubería
Style 907 Refuse-to-Fuse™ HDPE-to-Steel Transition Coupling
  • Designed to provide a single transition from plain end HDPE pipe (SDR 7 - SDR 21) to grooved steel sized piping system components
  • Sizes from 2 - 8" IPS HDPE to 2 - 8" IPS grooved steel
  • Sizes from 63 - 225 mm ISO HDPE to 50 - 200 mm ISO grooved steel
  • La presión nominal cumple o excede las capacidades de rendimiento de la tubería
Style 908 Refuse-to-Fuse™ Coupling for HDPE
  • Sizes from 8 - 36" IPS; larger sizes available upon request
  • Designed for double grooved HDPE (SDR 7 - SDR 21)
  • For sizes above 36" or 900 mm, Contact Victaulic for details
  • La presión nominal cumple o excede las capacidades de rendimiento de la tubería
  • Procedimiento de montaje estándar del acople Victaulic empleado en la instalación
Refuse-to-Fuse™ HDPE Plain End Fittings
  • Available in SDR 7, SDR 11, and SDR 17
  • Sizes from 2 - 8" IPS and 63 - 225 mm ISO
  • Conexiones de paso completo
  • Compatible para uso con acoples Estilos 905 y 907 para HDPE
Salida de espiga Mechanical-T Estilo 926
  • Mining spigot assemblies for 22 - 26" | 550 - 650 mm tailings lines
  • Features stainless steel strap and 7" | 178 mm outlet saddle
  • Utilizes existing Victaulic product to complete assembly
  • Compatible con tuberías de acero, HDPE o hierro dúctil en tamaños IPS, ISO y AWWA
  • Pressure up to 170 psi | 1172 kPa | 12 bar
CG3100, CG3300, CG3500 Cut Grooving Tools
  • Diseñadas para ranurado por corte de tuberías IPS de HDPE de 8 – 36” y tuberías ISO de HDPE de 250 – 900 mm (SDR 7 – SDR 21)
  • Provides the only grooved joining solution for large diameter HDPE pipe
  • Faces and cuts parallel grooves into the end of the pipe

Or call today to demo a smarter and better way to connect HDPE pipe.

REFUSE-TO-FUSE™ DOWNLOADS

  • All Resources
  • Ficha técnica
  • Manuales
Cargo Número Idiomas Descargar Collection
Series 795 and 906 Installation-Ready™ Knife Gate Valves Installation and Maintenance Instructions I-795-906
inglés
More languages
Refuse-to-Fuse™ Series 906 Knife Gate Valve for HDPE Pipe Submittal 19.06
inglés
More languages
Series 795 and 906 Installaion-Ready™ Knife Gate Valves Maintenance Quick Guide I-795-906-MNT
inglés
More languages
Refuse-to-Fuse™ Cut Grooving Tools for HDPE Models CG3100, CG3300 and CG3500 TM-CG3000
inglés
Style 904 Refuse-to-Fuse™ Flange Adapter for HDPE-to-Flanged Pipe Installation Instructions IT-904
inglés
Adaptador de brida Refuse-to-Fuse™ Estilo 904 para tuberías de HDPE a bridadas 19.12
inglés
Refuse-to-Fuse™ Cut Grooving Tools for HDPE Models CG3100, CG3300 and CG3500 Submittal 24.06
inglés
Refuse-to-Fuse™ Style 905 Plain End Coupling for HDPE Installation Instructions – Metric Sizes I-905-Metric
inglés
More languages
Refuse-to-Fuse™ Style 907 Transition Coupling for HDPE Installation Instructions IT-907
inglés
Refuse-to-Fuse™ Style 905 Plain End Coupling for HDPE Installation Instructions I-905.pdf
inglés
Instrucciones de instalación de la salida de espiga Mechanical-T Estilo 926 I-926
inglés
More languages
Refuse-to-Fuse™ Style 908 Coupling for Double-Grooved HDPE Installation Instructions I-908
inglés
More languages
Refuse-to-Fuse™ Style 907 Transition Coupling for HDPE Installation Instructions – Metric Sizes I-907-Metric
inglés
More languages
Refuse-to-Fuse™ HDPE Plain End Fittings Submittal 19.11
inglés
More languages
Refuse-to-Fuse™ Style 907 Transition Coupling for HDPE Submittal 19.10
inglés
More languages
Refuse-to-Fuse™ Style 908 Coupling for Double-Grooved HDPE Submittal 19.09
inglés
More languages
Refuse-to-Fuse™ Style 905 Plain End Coupling for HDPE Submittal 19.07
inglés
More languages
Ficha técnica de la salida de espiga Mechanical-T Estilo 926 11.07
inglés

Preguntas más frecuentes

logo-refuse-to-fuse

Solicitar una demostración

Victaulic World Headquarters:

4901 Kesslersville Road, Easton PA 18014

1.800.742.584

 

For Canadian customers, contact your servicing Victaulic branch or call (905)-884-7444