Válvula reductora de presión Serie 867-42T

• Low-flow stability without an anti-cavitation accessory
• Fully supported and reinforced diaphragm
• No obstructions in the flow path
• “Y” Pattern globe valve body (Series 800Y)
• Sizes 1 ½ – 10″ | DN40- DN250
• Pressures up to 365 psi | 2517 kPa | 25 bar