Series 386-SB Single Branch Pressure Reducing Valve Station

  • Ready-to-install single-branch pressure reducing station
  • Para uso en sistemas de agua potable a fin de reducir y controlar las presiones del sistema dentro de niveles seguros especificados, independiente de la presión aguas arriba y las variaciones de flujo
  • Typically used in tight-space installations where a standard Series 386 PRV Station may not fit; User still needs a low-flow bypass feature for optimum low-flow pressure control
  • Offered in four standard configurations (Series 386A-SB, Series 386B-SB, Series 386C-SB, and Series 386D-SB)
  • Sizes from 1 1/2 – 6″ | DN40 – DN150
  • Presiones de hasta 300 psi | 2068 kPa | 21 bar
  • Disponibilidad regional, consulte los detalles con Victaulic