Air Maintenance/Compressor Assembly Series 7C7

  • Off-the-shelf Installation-Ready™ compressor that is factory preset to accommodate air supply requirements for Victaulic FireLock NXT™ devices
  • Included UL Listed/FM Approved Series 757P Regulated Air Maintenance Trim assembly
  • Flexible hose for quick connection to system trim
  • Preset Air Pressure Switch: 13 – 18 psi | 90 – 124 kPa | 0.9 – 1.2 bar
  • Available Sizes: For pipe sizes 11/2 – 8″ | DN40 – DN200
  • Reduced noise levels – below 80 decibels